Feedback

Choose your language

Close

RPL 4 Relay junction box , 0213257

0213257

Part no. 0213257

  • Minimize interface wiring and maximize utilization of controller inputs by providing termination/ power distribution points for up to 2 inputs.
  • Inputs/ Outputs can be either current sourcing (PNP), sinking (NPN), or a combination of the two
  • Includes enclosure and cable grips
  • Accessible terminals allow for easy wiring
  • May be installed into "Snap Track" on DIN mounting
  • Solid State logic for long life
  • KK's provide "Pass Through" functionality
  • RPL's provide "AND" Logic functionality
  • RPL can convert PNP signals to NPN and NPN signals to PNP
  • US PAT. #6,812,593
Metric   Imperial
General
Item number, alternative E18452000
Weight 6.49 oz
Electrical data
Supply voltage 15 – 35 VDC
EOAT (End Of Arm Tooling)
Input quantity 4
Logic AND (series)
Signal outputs PNP /NPN / RELAY 'C'

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
Training (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2019 Privacy notice

Follow us

Contact us