Feedback

Choose your language

Close

Suction cup piGRIP® with Bag lip Silicone, G1/4” male, with mesh filter, x2, 9914199

BGI41S50

Part no. 9914199

  • Flexible and Adjustable gripper to perfectly match application needs.
  • Optimized design for high reliability and fast cycle times.
  • Re-configurable within 2 minutes.
  • Flexible and stepless adjustability in suction cup distance.
  • Integrated piSAVE® sense technology allowing for single and/or double picking.
  • Stepless angle adjustability of individual suction cups. Allows for maximum adaption to object surface variations.
  • The piGRIP® suction cup are excellent for lifting and handling difficult and heavy bags and pouches with e.g. liquids.
  • Bellow suction cups with excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface).
Metric   Imperial
General
Item number, alternative G.BGI41S50.B3.S1.G14M.01
Curve radius 0.75 in
Movement, vertical max. 0.70 in
Material POM, TPE, Al, Silicone, SIL 50° Shore A, Nitrile (NBR)
Suction cup shape Multibellows
Volume 1.10 in³
Weight 0.87 oz
Fitting
Fitting size 1/4"
Fitting style Male
Fitting type G-thread
Dimension
Height 2.01 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
12 -inHg 3.62 lbf 1.82 lbf
18 -inHg 5.28 lbf 2.65 lbf
Material
TPE
Color Green transparent
Hardness 87 °Shore A
Temperature -4 – 140 °F
Material resistance
TPE
Alcohol ++
Concentrated acids -
Ethanol N/A
Hydrolysis +
Methanol N/A
Oil +++
Oxidation ++
Gasoline -
Wear resistance +++
Weather and ozone +++
Values specified in the data sheet are tested at:
Room temperature (20⁰C [68⁰F] ± 3⁰C [5.5⁰F])
Standard atmosphere (101.3 [29.9 inHg] ± 1.0 kPa [0.3 inHg])
Relative humidity 0-100%
Compressed air quality DIN ISO 8573-1 class 4
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (3)
White papers (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2020 Privacy notice

Follow us

Contact us