Feedback

Choose your language

Close

Adjustable gripper, 0212848

Adjustable-Gripper

Part no. 0212848

  • Flexible and Adjustable gripper to perfectly match application needs.
  • Optimized design for high reliability and fast cycle times.
  • Re-configurable within 2 minutes.
  • Flexible and stepless adjustability in suction cup distance.
  • Integrated piSAVE® sense technology allowing for single and/or double picking.
  • Stepless angle adjustability of individual suction cups. Allows for maximum adaption to object surface variations.
  • The piGRIP® suction cup are excellent for lifting and handling difficult and heavy bags and pouches with e.g. liquids.
  • Bellow suction cups with excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface).
Metric   Imperial
General
Material PA, SS, Al, Polyurethane (PU)
Temperature 32 – 122 °F
Weight, max. 7.41 oz

Dimensional drawings

Please log in or Register to view the dimensional drawings.


Accessories
Part no.
Suction cup B52XP Polyurethane 30/60, G1/4" male with mesh filter B52XP.4K.05AB
Suction cup BX35P Polyurethane 30/60 with filter, G1/4" male, with mesh filter BX35P.4K.04AB.F
Suction cup B30-2 Silicone, G1/4" male, with mesh filter B30-2.20.04AB
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (3)
White papers (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2020 Privacy notice

Follow us

Contact us