Using suction cups is a lifting technique of many possibilities. You can, for example, handle board materials or concrete slabs, open bags, pick electronic components, label and hold objects. But different applications need different requirements. Piab offers one of the market's widest ranges of suction cups so that each application will have its own solution. You are welcome to tell us about your needs. We are your partner whatever your needs might be.
The mounting element programme consists of mounting brackets, height adjusters, level compensators and suction cup extensions, level compensators and also a complete configurable family of Flexible Suction Cup Mount.
Adjust differences in levels, for example on lifting devices with several suction cups. There is then less demand for exact positioning of vacuum handling device. Level compensators will also provides a certain degree of shock and vibration absorption.
To avoid bending stress, a suction cup can be fitted with a ball joint.
Our suction cup valves are a group of products that serve to save energy in various applications at the suction cup.
A variety of fittings for suction cups.
Angle adaptors, t-slot adaptors etc.