Feedback

Choose your language

Close

Value Line Products

Vacuum products at a value price

Date 3/31/2015

Piab, the world leaders in vacuum ejector technology, introduces a new line of products called Value Line®. This competitively priced line consists of 21 suction cups in three different shapes as well as two small lightweight vacuum ejectors.

This product line is ideal for more basic applications, where machine speeds and surfaces to be gripped are less challenging, such as with case/carton erectors. Other examples are equipment for loading/unloading or sorting sheets into metal forming machines (laser cutting, water jet, punching etc.) and parts removal from injection molds.

The suction cups are available in flat-concave, bellows and long bellows shapes with diameters from 20-75 mm. The durable TPE-U material provides good wear resistance. For mounting, all cups have a long neck and can be pushed on directly to a pipe or can be mounted with an optional brass threaded fitting. Discounted pricing is available for big pack orders of cups.

The small and lightweight vacuum ejectors can be installed directly on the hose very close to the point of vacuum. This feature provides the benefit of faster evacuation times to keep up with higher cycling machine speeds. The inline vacuum ejectors are also suitable for cleanroom environments and are ideal for applications in the range of 20-50% vacuum levels.

All products are available globally with "off-the-shelf" delivery.

About Piab

Established in 1951, Piab designs innovative vacuum solutions that improve the energy-efficiency, productivity, and working environments of vacuum users around the world. As a reliable partner to many of the world's largest manufacturers, Piab develops and manufactures a complete line of vacuum pumps, vacuum accessories, vacuum conveyors and suction cups for a variety of automated material handling and factory automation processes. Piab utilizes COAX®, a completely new dimension in vacuum technology, in many of its original products and solutions. COAX® cartridges are smaller, more energy efficient and more reliable than conventional ejectors, and can be integrated directly into machinery. This allows for the design of a flexible, modular vacuum system. Piab is a worldwide organization with subsidiaries and distributors in almost 70 countries. Its headquarters are in Sweden. 

More information

Häla El Sheemy Washbrook, Vice President Marketing and Communications Manager
Tel: +46 (0) 8 630 25 74
E-mail: hala.e.washbrook@piab.com

Piab AB © 2019 Privacy notice

Follow us

Contact us