Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Feeding a mill/sieve/blender/weighing

Feeding a mill/sieve/blender/ weighing

When feeding equipment with powder, granules and tablets there is a great need for a solution that is hygienic, safe and prevents damage of the products. The process on a global level is being automated. This is both due to the working environment to handle powder and granules openly in the work area but also the physical stress of moving heavy bags. The requirement from the industry is going toward safe and hygienic solutions.

 

 

 

 

 

 

 

 

 

Advantages with Piab

  • Over 50 years of experience of using vacuum conveying to move powder and bulk granules.
  • Increased uptime thanks to the hygienic design makes it easy to clean
  • Improved working environment as it is a closed system with no dust contamination
  • Meets industry standards of ATEX Dust and Gas
  • Available with all material in contact with the conveyed product are in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • Meets application requirements as there are product families especially for pharma, food and chemical industries.
  • Increase the throughput and minimize the scrap with the conveyor especially designed for fragile material.
  • Available to convey up to 14 tons/hrs and 30 meters
  • Flexibility to be able to convey particles from 0.5 micron and up
  • Small in size makes it a great solution when space is at premium
  • Flexibility in which vacuum source to use, the conveyors works excellent with an ejector pump or with a mechanical pump.

Piab AB © 2021 Privacy notice

Follow us

Contact us