Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Mill/sieve/mixer/blender filling

Mill/sieve/mixer/blender filling

PIAB has over 30 years of experience of powder and granules transfer through vacuum conveying. We handle particle sizes from 0.5 micron. The conveying capacity reaches up to 10 tons/hour and the conveying distance up to about 100 feet. However, capacity and distance is very dependent on the properties of the conveyed material. In some cases capacity and distance can be increased beyond the normal maximum ranges.

Key advantages with PIAB vacuum conveyors

  • Minimum maintenance since no moving parts inside the pump
  • Hygienic design and easy to clean
  • Closed system with no dust contamination
  • Modular program easy to modify for different requirements

Piab AB © 2018 Legal notice

Follow us

Contact us