Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Piab logo

Hazardous powder transfer

PIAB has over 30 years of experience of powder and granules transfer through vacuum conveying. We handle particle sizes from 0.5 micron. The conveying capacity reaches up to 10 tons/hour and the conveying distance up to about 100 feet. Handling hazardous powders require a completely closed system to avoid exposure. PIAB´s conveying system operates with negative pressure, ensuring no contamination of the surrounding environment even if there is a minor leakage. The system can be wet down before maintenance or cleaning operations.

Key advantages with PIAB vacuum conveyors

  • Closed system with no dust contamination
  • Second stage filter option for exhaust air
  • Option to divert exhaust air to central point through piping
  • Minimum maintenance since no moving parts inside the pump
  • Hygienic design and easy to clean
  • Modular program easy to modify for different requirements

Piab AB © 2018 Legal notice

Follow us

Contact us