Configure your conveying solution
*Piab follows the design guidelines from USDA. | |||
Features | Models | ||
piFLOW®i | piFLOW®f | piFLOW®p | |
ATEX dust | |||
ATEX gas | |||
EC No 1935/2004 | |||
FDA | |||
USDA* | |||
Steel ASTM 304 | |||
Steel ASTM 316L | |||
Capacity < 8,800 lb/hour | |||
Capacity < 33,000 lb/hour | |||
Surface finish Ra <3.2 | |||
Surface finish Ra <0.6 |
All recommended products and solutions are subject to customer field testing to simulate actual working conditions and to verify performance, safety requirements, and other factors relating to the use of Piab products. Some variables that can impact performance are not considered in configured solutions. Piab assumes no liability for any loss, damage, or operational issues relating to recommended products and solutions.
[None]
Select CAD drawing by format or system