Suggestions

Categories

Products

Content

Item number: 0222900

ACP-SX42PES-SAC

Login or create account to access all our content and features!

General

Material
Al , CuZn , NBR (FKM) , PE , SS
Geräuschpegel
80 - 90 dBA
Temperatur
0 - 50 °C
Gewicht, min.
700 g

Electrical data

Genauigkeit
+/- 3 % of full scale (Vacuum switch (S1) )
Genauigkeit
+/- 1 % of full scale (Pressure switch (S2) )
Genauigkeit, elektrisch
3/1 (S1/S2) % FS
Stromverbrauch (max)
200 mA
Anzeige
3 digit number LED display (S1) / Red LED (S2)
Luftfeuchtigkeit
35 - 85 % RH
Load Current | mA (Pressure switch (S2))
80
Ansprechzeit
1 ms
Sicherheitsklassifizierung
IP42
Betriebsspannung
24 VDC

Performance

Luftverbrauch (at optimum pressure)
2.21 Nl/s
Speisedruck (pump at optimum)
0.44 MPa
Speisedruck (range)
0.43 - 0.7 MPa
Vakuum, max.
90 -kPa

Pneumatic data

Blow off flow | Nl/s
0-3
ES high value | -kPa (Vacustat, pump turn off.)
18.6 -inHg
ES low value | -kPa (Vacustat, pump turn on.)
57
Max vacuum flow (at optimum pressure)
3.46 Nl/s
Overpressure, max | MPa (Vacuum switch (S1))
0,4
Overpressure, max | MPa (Pressure switch (S2))
1.5
Switch value part present | -kPa
11.81 -inHg

Signal function

Max output load | V (digital output (S1))
0.08
Ripple | VP (S1 / S2)
10 % / 5 %
Shock resistant | G
10
Shock resistant | G ((S2))
100
Signalbereich
0 - 101 -kPa

Mechanical data

Erschütterungswiderstand
10-55 Hz
Feed pressureAir consumptionVacuum flow (Nl/s) at different vacuum levels (-kPa)Max vacuum
MPaNl/s0102030405060708090-kPa
0,442.213.152.61.91.30.750.50.30.10.05090

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF
PDF

Compare products

0 item(s) added
Compare