Wählen Sie Ihre Sprache

Schließen

Wir verwenden Cookies, damit Sie unsere Website optimal aufrufen können.
Wenn Sie keine Änderung der Einstellungen vornehmen, gehen wir davon aus, dass Sie damit einverstanden sind, alle Cookies auf der piab.com Website zu erhalten.
Lesen Sie mehr

Piab

Kenos™ Vacuum gripping systems

Kenos™ is a leading brand for large area vacuum grippers. It is designed and optimized to be used in various applications e.g. packaging, wood, food etc. The product group represents a flexible solution for the handling manipulation of several products with different shapes, dimensions and compactness. Most of the gripping systems can be equipped with integrated vacuum generation or suitable for separated vacuum generation (Pump or Side channel blower). The integrated vacuum generator is a modular multi-stage COAX® ejector of easy maintenance and the market's most energy efficient ejector technology. The number of ejectors can also very simply be increased even after the installation if necessary. The foam is made of a technical foam (FDA mat approved available), with different pitch holes and thickness or pads depending of the product to be gripped and on the requirement of the application.


Kenos-KVG-teaser-2
KVG
KVG series represents a flexible solution for the handling manipulation of several products with different shapes, dimensions and compactness due to the double technology available.
Kenos-KHVG-teaser
KHVG
Kenos™ Heavy Vacuum KHVG series products, are designed for heavy duty applications in the wood and stone industry.
Kenos-KSG-teaser
KSG
KSG series products, Kenos™ Sack Gripper, are suitable to handle sacks with different shapes, weights and materials.
Kenos-KBC-teaser
KBC
KBC series products, Kenos™ Bag Cup, born from the need of handling in the food industry and handling liquid bags they are suitable also with flow pack applications.
channelNode_KVGL-S
KVGL-S
KVGL-S product series, Kenos™ Vacuum Grip - per Layer – Standard, looks at the wide world of packaging, end line automation and other applications.
Kenos-KVGLCJ-teaser
KVGL-CJ
Kenos™ Vacuum Layer – Cans Jars, born for the need to handle the complete layer of cans, jars that can be open or closed on the gripping area.

Piab AB © 2017 Rechtlicher Hinweis

Folgen Sie uns

Kontaktieren Sie uns