Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Suction pipes

Suction pipes
  • For picking up powders and granules from barrels, hoppers and bags.
  • The amount of carrying air can be adjusted via the ball valve, to allow for optimum air to product ratio.
  • The inlet of the suction pipe is equipped with an arched steel wire to prevent bags from being drawn in to the pipe.
  • The suction pipe diameter range matches the conveyor inlet and piping size range.

Item


Piab AB © 2017 Legal notice

Follow us

Contact us