Choose your language


We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the website.
Read more

Suction cup U20-2P Polyurethane 50, 1/8" Male, 0205722


Item no. 0205722

  • Long life time suction cup
  • Suitable for several book binding applications
  • Easy to handle different paper qualities due to the possibilities to order the U20-2P in three different shore
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
Metric   Imperial
Curve radius 9 mm
Movement, vertical max. 5 mm
Application Bag opening/thin paper - slip sheets/film
Material Al, Nitrile (NBR), Polyurethane (PU50)
Suction cup model U-P
Suction cup shape Universal
Volume 0.7 cm³
Weight 4.2 g
Fitting size 1/8"
Fitting style Male
Fitting type G-thread
Fitting option None
Height 22.9 mm
Outer diameter 20.5 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 3 N 1.5 N
60 -kPa 10.5 N 3 N
90 -kPa 14 N 6 N
Polyurethane (PU50)
Colour Blue transparent
Hardness 50 °Shore A
Temperature 10 – 50 °C
Material resistance
Polyurethane (PU50)
Alcohol N/A
Concentrated acids +
Ethanol +
Hydrolysis +
Methanol -
Oil +++
Oxidation -
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
Certificates (3)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us