Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Suction cup OBL40x90P Polyerethane 70, with 3 reinforcement plates and load support with G3/8" male, filter, 0107325

0107325

Item no. 0107325

  • Suitable for long, narrow and bent surfaces, for example bottles, pipes or sharply bent sheet parts.
  • Reinforcement plates gives stability to the suction cup.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Metric   Imperial
General
Curve radius 28 mm
Movement, vertical max. 31 mm
Application Glass handling
Material Polyurethane (PU70)
Suction cup model OBL
Suction cup shape Oval Bellows
Volume 105 cm³
Weight 77 g
Fitting
Fitting size 3/8"
Fitting style Male
Fitting type G-thread
Fitting option None
Dimension
Height 73 mm
Outer diameter 92.59 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 49 N 45 N
60 -kPa 117 N 97 N
90 -kPa 178 N 135 N
Material
Polyurethane (PU70)
Colour Black
Hardness 70 °Shore A
Temperature 10 – 50 °C
Material resistance
Polyurethane (PU70)
Alcohol N/A
Concentrated acids +
Ethanol +
Hydrolysis +
Methanol -
Oil +++
Oxidation -
Petrol +
Wear resistance +++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Manuals (1)
Brochures (1)
Certificates (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legalnotice

    Follow us

    Contact us