Suction cup BL40-4 Silicone, 0114848

0114848

Item no. 0114848

  • Long and flexible bellow
  • Long and thin lip
  • High flow fitting
  • Working area = lip diameter
  • Wide temperature range (-40°C to +200°C)
Metric   Imperial
General
Curve radius 15 mm
Movement, vertical max. 18 mm
Application Bag handling
Material Silicone (SIL)
Suction cup model BL-4
Suction cup shape Multibellows
Volume 15 cm³
Weight 8 g
Fitting
Fitting size None
Fitting style None
Fitting type None
Fitting option None
Dimension
Height 39.8 mm
Outer diameter 40.1 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 10 N 4.7 N
60 -kPa 15 N 13.3 N
90 -kPa 22 N 19.7 N
Material
Silicone, SIL 40° Shore A
Colour Red
Hardness 40 °Shore A
Temperature -40 – 200 °C
Material resistance
Silicone, SIL 40° Shore A
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
Fitting 3/8" NPT male, bag 0112692
Fitting G3/8" male, bag 0112662
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
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us