Suction cup BL20-2 HNBR, G1/8" male, with mesh filter, 9914278

9914278

Item no. 9914278

  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Less suitable when the lifting force is parallel to the surface of the object.
Metric   Imperial
General
Curve radius 4 mm
Movement, vertical max. 13 mm
Application Mark Free, Bag handling
Material HNBR
Suction cup model BL-2
Suction cup shape Multibellows
Volume 4 cm³
Weight 3 g
Fitting
Fitting size 1/8"
Fitting style Male
Fitting type G-thread
Fitting option Filter mesh
Dimension
Height 34.9 mm
Outer diameter 20 mm
Performance — lifting forces,
Vertical lifting force Parallel lifting force
20 -kPa 0.32 N 2.1 N
60 -kPa 0.62 N 4.1 N
Performance — lifting forces, reinforcement ring
Vertical lifting force
20 -kPa 3.2 N
60 -kPa 6.2 N
Material
HNBR 50° Shore A
Colour Blue
Hardness 50 °Shore A
Temperature -30 – 140 °C
Material resistance
HNBR 50° Shore A
Alcohol ++
Concentrated acids +
Ethanol N/A
Hydrolysis ++
Methanol N/A
Oil +++
Oxidation +++
Petrol +++
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
Suction cup BL20-2 HNBR 0201132

Accessories
Item no.
Fitting 1/8" NPT male, with dual flow control valve 3251003
Fitting 1/8" NPT male, with mesh filter 3250088
Fitting 5xM5 female 0100260
Fitting 5xM5 female, with dual flow control valve 3251005
Fitting G1/8" male/M5 female 3250004
Fitting G1/8" male/M5 female, PA 3150196
Fitting G1/8" male/M5 female, with dual flow control valve 3251004
Fitting G1/8" male/M5 female, with mesh filter 0101152
Fitting M5 female 3250003
Fitting M5 female, with dual flow control valve 3251001
Suction cup BL20-2 Chloroprene 0101115
Suction cup BL20-2 Silicone 0101116
Reinforcement ring 20-2 3150071
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
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us