Feedback

Choose your language

Close

Suction cup F50-2 Nitrile-PVC, for fitting with cone valve, 3150241P

3150241P

Item no. 3150241P

  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.
Metric   Imperial
General
Curve radius 55 mm
Movement, vertical max. 2.2 mm
Application Dry sheet metal
Material Nitrile-PVC (NPV)
Suction cup model F
Suction cup shape Flat
Volume 10 cm³
Weight 14 g
Dimension
Height 17.5 mm
Outer diameter 53 mm
Outer diameter, actuated 54.6 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 36 N 24 N
60 -kPa 74 N 40 N
90 -kPa 96 N 50 N
Material
Silicone (SIL)
Colour Red
Hardness 50 °Shore A
Temperature -40 – 200 °C
Material resistance
Silicone (SIL)
Alcohol ++
Concentrated acids -
Ethanol N/A
Hydrolysis +
Methanol N/A
Oil -
Oxidation +++
Petrol -
Wear resistance ++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Values specified in the data sheet are tested at:
Room temperature (20⁰C [68⁰F] ± 3⁰C [5.5⁰F])
Standard atmosphere (101.3 [29.9 inHg] ± 1.0 kPa [0.3 inHg])
Relative humidity 0-100%
Compressed air quality DIN ISO 8573-1 class 4
Spare parts
Item no.
Cone valve for F50-2 3150057

Accessories
Item no.
Fitting G3/8" male, 50, with mesh filter and dual flow control valve 3251015
Fitting G3/8" male, 50, with mesh filter 3250087
Fitting G1/4" male, with mesh filter and dual flow control valve 3251013
Fitting G1/4" male, 50, with mesh filter 3250092
Fitting 5x1/8" NPSF female, 50, with dual flow control valve 3251017
Fitting 5x1/8" NPSF female, 50 0100262
Fitting 3/8" NPT male, with mesh filter 3250090
Fitting 3/8" NPT male, with dual flow control valve 3251016
Fitting 1/8" NPSF female, 50, with mesh filter 0101154
Fitting 1/8" NPSF female, 50, with dual flow control valve 3251012
Fitting 1/8" NPSF female, 50, with cone valve 0101157
Fitting 1/8" NPSF female, 50, PA 3150198
Fitting 1/8" NPSF female, 50 3250017
Fitting 1/4" NPT male, with mesh filter 3250094
Fitting 1/4" NPT male, with dual flow control valve 3251014
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Manuals (1)
Brochures (1)
Certificates (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2019 Legalnotice

    Follow us

    Contact us