Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more

Piab

Suction cup BFF110P Polyurethane 55/60, G3/8" female, plastic thread, 0124734

0124734

Item no. 0124734

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Metric   Imperial
General
Specification Dry metal sheet
Curve radius 95 mm
Movement, vertical max. 21 mm
Application Oily sheet metal
Material Polyurethane (PU55), Polyurethane (PU60)
Suction cup model BFF
Suction cup shape Bellows
Volume 110 cm³
Weight 160 – 275 g
Fitting
Fitting size 3/8"
Fitting style Female
Fitting type G-thread
Fitting option None
Dimension
Height 53 mm
Outer diameter 115 mm
Performance — lifting forces, Dry metal sheet
Vertical lifting force Parallel lifting force
60 -kPa 279 N 298 N
90 -kPa 377 N 346 N
Performance — lifting forces, Oily steel plate
Vertical lifting force Parallel lifting force
60 -kPa 284 N 235 N
90 -kPa 345 N 253 N
Material
Polyurethane (PU55) Polyurethane (PU60)
Colour Orange Green transparent
Hardness 55 °Shore A 60 °Shore A
Temperature 10 – 50 °C 10 – 50 °C
Material resistance
Polyurethane (PU55) Polyurethane (PU60)
Alcohol N/A N/A
Concentrated acids + +
Ethanol + +
Hydrolysis + +
Methanol - -
Oil +++ +++
Oxidation - -
Petrol + +
Wear resistance +++ +++
Weather and ozone +++ +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Manuals (1)
Brochures (1)
Certificates (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2017 Legal notice

    Follow us

    Contact us