Feedback

Choose your language

Close

FB-WTB8-P2111 Reflection light switch, 0213395

0213395

Item no. 0213395

  • Reflection Light Switch
  • background suppression
  • standard miniature housing with M3 threaded mounting holes
  • 11mm x 31mm x 20mm
  • sensing range max. 5mm - 100mm
  • sensing range 20mm - 100mm
  • type of light: visible redlight
  • connector M8, 3-pin
Metric   Imperial

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
Training (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2019 Privacy notice

Follow us

Contact us