Action range/Stroke
1.5 mm
Vibration resistance (2 hours in XYZ direction)
10-55 Hz
Cable specification
M8, 4-pin
Current, consumption
20 mA
Display
LED status indicator
High-voltage resistance (VAC)
1000 VAC
Insulation at 500 VDC
100 MΩ
Safety classification
IP65
Supply voltage
11 - 30 VDC
Feed pressure (Max)
0.3 MPa
Signal range
-100 - 100 -kPa
Dimensional drawings
This activity requires login
Please login or register to receive the full benefits of piab.com.