Piab vacuum conveyor C2100-64

Vacuum conveyor

 

Piab vacuum conveyor C2100-64 for low ceiling heights or limited head room

The C2100-64 is designed for the most limited spaces found in powder and bulk conveying applications. It has a unique low building height of only 290 mm and still reach a conveying capacity of up to 0.5 ton/h. The filter shock tank for filter cleaning is integrated in the side-mounted pump to keep the height to a minimum. With COAX® technology as the vacuum source, energy is also put to maximum use. C2100-64 is available as ATEX-certfied and FDA approved.

Versatility

The design of Piab vacuum conveying modules and accessories allows us to bring an effective vacuum system solution to a wide range of processes and environments. In conveying particulate and granular materials, for example, feeding can be accomplished directly from the bag or other open container, from a hopper or feed station, from a bulk-bag or silo, and even from process equipment.There are tens of thousands of standard configurations and an almost infinite number of custom possibilities to suit your application. Both feeding and receiving points are adjustable. And Piab’s pneumatically driven vacuum pumps require only compressed-air connection for flexible installation.

Custom engineering

Beyond the versatility of our standard systems, Piab also offers you expertise in the design of special-purpose units incorporating, for instance, custom receivers, special-diameter piping, separate filter systems or weighing modules for more accurate batching. Whatever your specific conveying need, we can build the solution for it at Piab.