The #1 Item picker. Outstanding for picking different objects – For primarily Logistics, Ware-housing, E-commerce and Re-cycling applications. A Multi-purpose suction cup with extreme gripping capabilities on any surface. Comes in sizes 35-65 mm in diameter. Very good for handling difficult bags, pouches, cardboard boxes, recycled objects and much more. A Tripple durometer cup design: -Soft thin lip giving exceptional vacuum sealing capabilities. -Sturdy but easy folding bellows for great holding force in dynamic grips. -Firm neck for safe and sturdy interface towards a variety of fitting options including aluminum clamp fittings. The suction cup is made of Duraflex® a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory and “Mark free” capabilities. This gives a suction cup with high longevity even with the thin lip. This new suction cup family is compatible with all piGRIP® fittings and their features. Low vacuum flow design - Exceptional sealing capabilties at lower vacuum levels. Forgiving for handling different types of objects, less vacuum flow needed, even on difficult objects. Energy saving - The exceptional vacuum sealing performance gives less need of high vacuum flows with a significant reduction of compressed air usage. Approx. diameter, can vary depending on the surfaces to which the cup is applied to.
Read moreThis is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?