Suggestions

Categories

Products

Content

Item number: S.B65FCM

Suction cup B65 FCM

The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.

Food & beverage

    Packaging

    • Direct food contact

    General

    Material
    Silicone (SIL)
    Characteristics
    Food contact materials (FDA & EU), non-detectable
    Suction cup model
    B

    Dimension

    Outer diameter, min.
    65 mm

    Material

    Name
    Silicone (SIL FDA) 50° Shore
    Colour
    Transparent
    Temperature
    -40 - 200 °C
    Hardness
    50 °Shore A

    Material resistance

    Alcohol
    Concentrated acids
    Ethanol
    n/a
    Hydrolysis
    Methanol
    n/a
    Oil
    Oxidation
    Petrol
    Wear resistance

    Certificates

    PDF
    PDF

    Related products

    Compare products

    0 item(s) added
    Compare