COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Read moreFeed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
55.1 | 3.18 | 4.24 | 2.54 | 1.61 | 1.42 | 1.12 | 0.87 | 0.7 | 0.4 | 0.042 | 0 | 23.92 |
87 | 4.66 | 5.085 | 3.6 | 2.013 | 1.21 | 1.017 | 0.81 | 0.61 | 0.4 | 0.13 | 0 | 24.81 |
Feed pressure | Air consumption | Evacuation time (s/cf) to reach different vacuum levels (-inHg) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
55.1 | 42.48 | 1.47 | 3.96 | 7.36 | 11.89 | 18.12 | 28.32 | 48.14 | 104.77 | 0 | 23.92 |
87 | 62.3 | 1.076 | 2.83 | 6.8 | 12.18 | 19.26 | 28.32 | 42.48 | 70.79 | 0 | 24.81 |
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?