Current, consumption
20 mA
Current, output, max.
0.08 A
High-voltage resistance (VDC)
500 VDC
Insulation at 500 VDC
100 MΩ
Safety classification
IP40
Feed pressure, max. (@ vacuum connection)
87 psi
Signal range
-29.53 -inHg
Vibration resistance
10-55 Hz
Dimensional drawings
This activity requires login
Please login or register to receive the full benefits of piab.com.