Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust certified. piFLOW®p and piFLOW®t are ATEX Gas certified. Typical applications are powder and granules transfer, form-fill-seal or big bag loading and unloading, drum/bag filling and emptying, mill/sieve/mixer/blender filling, tablet/fragile products transfer, applications in explosive atmosphere or hygienic applications. All conveyors are available with either an ejector driven vacuum pump or with a mechanical pump.
Read more0
Different product types can’t be compared. Do you want to remove the existing products?