This is a conveyor widely used in the general industry and sometimes in the chemical industry. It has a high throughput performance as well as a small foot print. This conveyor is often used as an alternative to mechanical conveyors when there is a requirement for dust free conveying or low maintenance. Another advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. Capacity up to 7,5 tons/h. All conveyors are available with either an ejector driven vacuum pump or with a mechanical pump.
Read more0
Different product types can’t be compared. Do you want to remove the existing products?