General
Suction cup shape
Bellows
Application
DrySheetMetal, OilySheetMetal
Characteristics
OilySheetMetal, DrySheetMetal
Material
Polyurethane (PU)
Suction cup model
BFFT80P-2 Dry metal sheet
Specification
Dry metal sheet
Movement, vertical max.
0.83 in
Curve radius, min.
4.33 in
Suction cup model
BFFT80P-2 Oily metal sheet
Specification
Oily metal sheet
Fitting option
Filter mesh
Height 2 (Actuated)
0.67 in
Outer diameter, actuated
3.4 in
Performance - lifting forces
BFFT80P-2 Dry metal sheet
5.91 -inHg
11.81 -inHg
17.72 -inHg
26.58 -inHg
19.56 lbf
36.64 lbf
54.4 lbf
63.4 lbf
13.49 lbf
29.00049 lbf
42.26 lbf
46.76 lbf
BFFT80P-2 Oily metal sheet
5.91 -inHg
11.81 -inHg
17.72 -inHg
26.58 -inHg
19.56 lbf
36.64 lbf
54.4 lbf
63.4 lbf
9.89 lbf
16.64 lbf
22.93 lbf
31.92 lbf
Material
Temperature
50 - 122 °F
50 - 122 °F
50 - 122 °F
Hardness
60 °Shore A
60 °Shore A
30 °Shore A
Wear resistance
+++
+++
+++
Weather and ozone
+++
+++
+++
Dimensional drawings
This activity requires login
Please login or register to receive the full benefits of piab.com.
Values specified in the data sheet are tested at:
- Room temperature: (20⁰C [68⁰F] ± 3⁰C [5.5⁰F])
- Standard atmosphere: (101.3 [29.9 inHg] ± 1.0 kPa [0.3 inHg])
- Relative humidity: 0-100%
- Compressed air quality: DIN ISO 8573-1 class 4