Item number: 31.16.672
16 Variants
Vacuum filter G1" (10 µm)
Login or create account to access all our content and features!
Variants
- 01.10.521
- 01.10.522
- 01.10.523
- 31.16.670
- 31.16.671
- 31.16.672
- 31.16.651
- 31.16.652
- 31.16.653
- PPSF.125-X10
- PPSF.25-X10
- PPSF.375-X10
- PPSF.5-X35
- PPSF.75-X35
- PPSF1.0-X50
- PPSF1.5-X75
General
Material
PA , PE , PP
Filter area
29.45 in²
Removal efficiency
10 µm
Temperature
-4 - 176 °F
Weight, min.
15.52 oz
Pneumatic data
Flow (nominal)
88.99 scfm
Pressure
-14.5 - 0 psi
Volume, internal
30.2 in³
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF