Medium (5.7-50.8 scfm)

Initial vacuum flow range

piINLINE® MIDI

piINLINE® Midi are light-weight, high capacity inline ejectors which use the patented COAX® technology inside. piINLINE® also has a pending patent since it is the only inline vacuum generators based on multistage ejector technology. They can be mounted directly on the hose close to suction cup (or point of suction). Piab’s piINLINE® ...

P5010

P5010 is a MIDI COAX® based vacuum pump model. It has been developed to fit in the same “family” as the P3010, with the patented compact and modular housing/connection modules. At the heart of the P5010 is a newly developed COAX® vacuum cartridge based on the push-in principle. The energy efficient P5010 is designed mainly for automated ...

P6010

Based upon the patented COAX® technology, the PIAB P6010 provides up to 40% more flow than conventional vacuum pumps, while still reducing overall energy consumption. A durable, maintenance-free, design makes the P6010 ideally suited for automated material handling and other manufacturing processes in the automotive, robotic, graphics ...

piCLASSIC

Our Classic pump series has been upgraded to piCLASSIC with COAX® cartridges, providing an improvement up to 22% in energy efficiency. It is available with 70% more vacuum flow capacity versus old Classic models. It is a modular pump which gives the opportunity to increase capacity upon need. The number of cartridges can vary from 1-6. ...

Classic

PIAB CLASSIC vacuum pump series in various sizes and characteristics. Large capacity despite its small size and low weight. Suitable for a great number of applications as a separate vacuum source or as the base unit of a system with medium capacity requirements. Flexible and simple design that can be provided with an energy-saving system.

Lab Vacs

Lab Vacs are a special version of Piabs traditional vacuum pumps developed to be used within the chemical industry, and especially in laboratory environments. Common applications are rotary evaporation, vacuum filtration, degassing and similar applications.