The UC conveyors are designed for customers with high needs of a vacuum conveyor with high hygienic standard, as the pharmaceutical and food industry. To make it easier to clean and to validate the cleaning process, the body of the conveyor is made in one piece and has no joints in the product contact zone. It is made of ASTM 316L steel and the surface is at least Ra 0.4. There are several types of filters and sealings to optimize the vacuum conveyor, and different control systems can be chosen. Capacity up to 5 ton/h and product particle size down to 0.5 µ.
The UC conveyor fulfils GMP, FDA, 3-A, ATEX dust and gas. The conveyor is made of traceable material with full documentation. There are also IQ/OQ documentation packages specially made for the pharmaceutical industry.