Silicone / Conductive silicone / Detectable

  • Wide temperature range
  • Small sizes are also available in conductive silicone

B- Bellows (5–150 mm/0.2-6.1")

Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items

BBL- Bakery Bellows Long (40 mm/1.6")

The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability.

D- Deep (15–50 mm/0.6-2.1")

Used for curved and irregular surfaces. Can lift even over corners and edges. Not suitable for use on flat surfaces.

F- Flat (15–150 mm/0.6-6.0")

Suitable for flat objects such as cardboard, sheet metal and porous materials. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.

U- Universal (2–50 mm/0.1-2.0")

For handling objects with flat or slightly curved surfaces.