DURAFLEX® Bag

  • Pliable suction cup with high stability and durability
  • BL-3P; Stable yet flexible bellows with a sealable and soft lip

BL-3 -Bellows Long (30–50mm/1.2-2.0")

This suction cup is specially designed for plastic bag handling. The unique suction cup fitting allows the high initial flow needed for a secure grip. The dual-hardness suction cup offers better sealing capabilities and more stable and secure handling. DURAFLEX® suction cups are manufactured in a specially developed material that ...