Automatic energy saving

Independent energy saving for air-driven vacuum or blow pumps, pneumatically or electrically operated. Suitable in sealed vacuum handling applications or leaking centralized vacuum system with large external manifold tanks. An integrated valve shuts off the flow of compressed air to the pump/generator when the pre-set vacuum level is reached. The pump/generator will start again when the vacuum level has droped slightly to the start-up level.