Blow-off Check valve G1/8"

  • Prevents vacuum from being pulled through the blow-off lines, which means faster response time and completely independent vacuum units.
  • Reliable quick-release function even in larger systems with several units, due to the very low feed pressure required to break away for blow-off.
  • Suitable in applications where cleaning of the suction cup filters or cooling of the object to be picked is important.

Ordering information

Description
CAD-file
Art. No.
Blow-off Check valve G1/8"
Download CAD-file
0115314

Technical data

Description
Unit
Value
Feed pressure, range
MPa
0.3–0.7
Feed pressure, minimum to break away for blow-off
MPa
0.1
Material
AL, CuZn, SS, NBR
Temperature range
°C
-10–80
Weight
g
12.4
Flow, rate @ 0.3-0.7 MPa
Nl/s
1.5–2.8
Connection, compressed air
G1/8"
Connection, vacuum
G1/8"
Dimension, WxDxH
mm
14x14x31,5

Ordering information

Description
CAD-file
Art. No.
Blow-off Check valve G1/8"
Download CAD-file
0115314