piINLINE® Micro are small light-weight inline ejectors which use the patented COAX® technology inside. piINLINE® also has a pending patent since it is the only inline vacuum generators based on multistage ejector technology. They can be mounted directly on the hose close to suction cup (or point of suction). Piab’s piINLINE® ejector program will offer much better performance with at least 40-50% lower energy consumption compared to the competing inline single-stage ejectors in corresponding sizes. Inline vacuum generators are especially common in electronic/semiconductor pick-and-place applications, dedicated packaging equipment, injection-molding automation and unloading/loading metal forming machines (bending, punching and laser-cutting).
With piINLINE® Micro, Piab is also proud to offer a special micro cartridge, the Ti 5-2. This micro cartridge and the other micro cartridges have been developed to exceed the flow performance of single-stage inlines with 0.5-0.7 mm drive nozzle with a minimum of energy consumption.