X20L

  • Extra vacuum level to 27.9 -inHg
  • Small size and low weight
  • Use in tightly sealed or non-porous applications

Supplied with push-in hose connector for compressed air (for pumps with connection plate B2).  Supplied with push-in hose connector for compressed air and external flow-through silencer (for pumps with connection plate C & T). 

Ordering information

Description
CAD-file
Part No.
A
Vacuum pump MINI X20L, conn. B2, NBR seals
Download CAD-file
X20A5-B2N
B
Vacuum pump MINI X20L, conn. C, NBR seals
Download CAD-file
X20A5-CN
B
Vacuum pump MINI X20L, conn. C, NBR seals, non-return valve
Download CAD-file
X20A5-CNA
C
Vacuum pump MINI X20L, conn. T, NBR seals
Download CAD-file
X20F5-TN
Viton® or EPDM seals optional (i.e. Part No. X20A5-AV or X20A5-AE)

Ordering information, accessories

Description
Part No.
Seal kit MINI 5–28, NBR
32.01.097
Seal kit MINI 5–28, Viton®
32.01.097V
Seal kit MINI 5–28, EPDM
32.01.097E
Seal kits include flap valves, gaskets and compressed-air filters.

Technical data

Description
Unit
Value
Feed pressure, optimum
psi
58
Feed pressure, max.
psi
101.5
Noise level
dBA
62–66
Temperature range
ºF
-4-176
Weight

oz

2.68 (B2), 2.12 (C), 8.40 (T)

Material
PA, POM, SS, NBR (Viton/EPDM), Al (B2 only), ABS (C only)

Vacuum flow

Feed pressure
Air consumption
Vacuum flow (scfm) at different vacuum levels (-inHg)
VFVacLev10
VFVacLev20
VFVacLev30
VFVacLev40
VFVacLev50
VFVacLev60
VFVacLev70
Max vacuum
psi
scfm
0
3
6
9
12
15
18
21
24
27
-inHg
58
3.39
4.03
2.12
1.06
0.93
0.81
0.64
0.53
0.36
0.21
0.04
27.4

Evacuation time

Feed pressure
Air consumption
Evacuation time (s/cf) to reach different vacuum levels (-inHg)
Max vacuum
psi
scfm
3
6
9
12
15
18
21
24
27
-inHg
58
3.39
1.56
5.67
11.3
18.4
27.5
39.7
53.8
76.5
144
27.4
See page 28 for recommended hose dimensions for compressed air, vacuum & exhaust connections.

Ordering information

Description
CAD-file
Part No.
A
Vacuum pump MINI X20L, conn. B2, NBR seals
Download CAD-file
X20A5-B2N
B
Vacuum pump MINI X20L, conn. C, NBR seals
Download CAD-file
X20A5-CN
B
Vacuum pump MINI X20L, conn. C, NBR seals, non-return valve
Download CAD-file
X20A5-CNA
C
Vacuum pump MINI X20L, conn. T, NBR seals
Download CAD-file
X20F5-TN
Viton® or EPDM seals optional (i.e. Part No. X20A5-AV or X20A5-AE)

Ordering information, accessories

Description
Part No.
Seal kit MINI 5–28, NBR
32.01.097
Seal kit MINI 5–28, Viton®
32.01.097V
Seal kit MINI 5–28, EPDM
32.01.097E
Seal kits include flap valves, gaskets and compressed-air filters.

Customers who bought this item also bought