piINLINE® Midi are light-weight, high capacity inline ejectors which use the patented COAX® technology inside. piINLINE® also has a pending patent since it is the only inline vacuum generators based on multistage ejector technology. They can be mounted directly on the hose close to suction cup (or point of suction). Piab’s piINLINE® ejector program will offer much better performance with at least 40-50% lower energy consumption compared to the competing inline single-stage ejectors in corresponding sizes.
piINLINE® Midi will exceed the flow performance of single-stage ejectors with 1.5-2.0 mm drive nozzle with a minimum of energy consumption.