Round pump

Round pump is a large capacity pump in a very compact package, suitable for cramped areas. It is based on MIDI COAX® cartridge technology and available in one configuration with 6x Si32-3 MIDI cartridges. Vacuum and exhaust ports are in-line, which makes it easy to install the Round pump into existing hose or pipe lines. It is made of resistant materials . This is a vacuum pump for environments with tough chemical conditions. The cartridges are equipped with Viton® flap valves.