Modules

To create a complete conveyor Piab offers a wide range of different modules to be assembled to a complete vacuum conveyor.

C21

The maximum material conveying capacity of the C21 series is approximately 1.5 tons per hour.

C33

The maximum material conveying capacity of the C33 series is approximately 6 tons per hour.

C56

The maximum material conveying capacity of the C56 series is approximately 10 tons per hour.