Feeding point

Feed point

It is important to optimize the feed point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport.

There are several types of feed points:

Feed stations

The feed station has a hygienic design with fluidization as an option for sticky, bridging, non-free flowing products to make the transport secured.

Feed adapters

For Piab feed station, customized hoppers, big bag unloaders or silos. The feed adapters have a hygienic design and two different possibilities to adjust the carrying air to optimize the transport of the product into the pipeline system.

Feed nozzles

A way to manually feed the conveyor direct from bags, barrels, buckets, etc. The air flow intake into the nozzle can be adjusted to optimize the transport of the product into the pipeline system.