PCC (PIAB Cruise Control)

  • For vacuum pump P6010.
  • Programmable for constant vacuum level.
  • The signal input regulates the feed pressure to maintain a constant vacuum level.
  • Integrated analog vacuum sensor.

Ordering information

Description
Available in product configuration, please go to data sheet for vacuum pump P6010.

Ordering information, accessories

Description
Part No.
Cable M12 4-pin female, PUR, L=5m*
01.21.817
*) Pin no. 5 is not used. M12 4-pin cable will fit the M12 5-pin connector.

Technical data

Description
Unit
Value
Feed pressure, max.
psi
145
Vacuum, scale factor signal input
-inHg
0–27
Material
Al, PA, NBR, SS, AiSi302
Temperature range
°F
37–122
Voltage
VDC
24 (21.8–26.4)
Voltage, signal input
VDC
0–10
Safety classification
IP65
Current consumption
mA
<120
Electric connection
M12 5-pin male
The design of PCC requires that the inlet pressure is 14.5 psi higher than the outlet pressure. For dimensions, please go to data sheet for vacuum pump P6010.

Ordering information

Description
Available in product configuration, please go to data sheet for vacuum pump P6010.

Ordering information, accessories

Description
Part No.
Cable M12 4-pin female, PUR, L=5m*
01.21.817
*) Pin no. 5 is not used. M12 4-pin cable will fit the M12 5-pin connector.