Vacustat, 2/2 NO

  • Independent pneumatic air-saving device for vacuum pumps.
  • Adjustable vacuum controlled 2/2 NO valve.
  • Available with large hysteresis for object handling and small hysteresis for process applications.
  • The Vacustat is recommended for vacuum pumps in non-leaking systems.
  • The vacuum pump must be fitted with a non-return valve.

Ordering information

Description
CAD-file
Part No.
Vacustat 1 with small hysteresis
Download CAD-file
01.18.100
Vacustat 2 with large hysteresis
Download CAD-file
01.18.200

Technical data

Description
Unit
Value
Feed pressure, range
psi
25–101.5
Feed pressure, max @ vacuum connection
psi
87
Material
Al, NBR, PA, SS, CuZn
Temperature range
°F
32–140
Weight
oz
3.14
Connection, compressed air
2x Ø8 mm / 2x 1/8” NPSF
Connection, vacuum
2 x M5
Signal range
-inHg
4.5–29.2
Function
2/2 NO
Flow @ P1=87 psi and ∆p=7.25 psi
scfm
15.5
kv
10
Life span
cycles
>10,000,000
Dimension, WxDxH
in
1.73x0.65x3.50
For dimensions, please go to data sheet for vacuum pumps P3010 and P5010.

Technical data, specific

Description
Unit
Value
01.18.100
01.18.200
Hysteresis
-inHg
0.30–1.80
1.50–3.00

Ordering information

Description
CAD-file
Part No.
Vacustat 1 with small hysteresis
Download CAD-file
01.18.100
Vacustat 2 with large hysteresis
Download CAD-file
01.18.200