Function ES blow

  • For vacuum pump P6040.
  • Electrically operated air-saving device for P6040 blow pump.
  • Adjustable blow-pressure controlled 2/2 NO valve.
  • Manometer for feed pressure control.

Ordering information

Description
Available in product configuration, please go to data sheet for vacuum pump P6040.

Technical data

Description
Unit
Value
Feed pressure, max.
psi
101.5
Material
Al, PA, NBR, SS, POM, HDPE, PC, CuZn, PBT
Temperature range
°F
32–122
Signal range
psi
2.2–18.9
Hysteresis
psi
0.87
Voltage
VDC
24 (14–28)
Safety classification
IP40
Current consumption
mA
60
Ripple
VP
1 Vrms
Display
LED indicator
Electrical connection
DIN (c)

Ordering information

Description
Available in product configuration, please go to data sheet for vacuum pump P6040.