AVM™2 (Automatic Vacuum Management)

  • For vacuum pumps P3010, P5010 and P6010.
  • AVM™2 unit with built-in control and monitoring functions.
  • Integrated energy saving function (ES) minimizes the air consumption in sealed systems.
  • Valves for vacuum on/off and blow-off with electrical power failsafe function.
  • Two digital outputs, 16 pre-set combinations of vacuum levels.
  • Digital vacuum level display.
  • Mechanical valve for blow-off flow adjustment.

Ordering information

Description
Available in product configuration, please go to data sheet for vacuum pumps P3010, P5010 and P6010.

Ordering information, accessories

Description
Part No.
Cable M12 8-pin female, PUR, L=2m
01.10.238
Cable M12 8-pin female, PUR, L=5m
01.17.746
Y-cable M12 8-pin female, 2 x M12 4-pin male, PNP, PUR, L=2m
01.18.407
Y-cable M12 8-pin female, 2xM12 5-pin male, NPN, PUR, L=2m
01.20.229

Technical data

Description
Unit
Value
Feed pressure, max.
psi
101.5
Material
PA, NBR, Al, SS, PMMA
Temperature range
°F
32–122
Signal range, adjustable
-inHg
5.9–23.6
Function, on/off
NO/NC
Hysteresis
-inHg
2.07±0.30
Voltage
VDC
24 (22–28)
Safety classification
IP65 [NEMA 4]
Current, max. output load
mA
100
Humidity
%RH
90
Current consumption
mA
110
Ripple, max.
VP
1 Vrms
Display
LED indicators, numeric
Electric connection
M12 8-pin

Technical data, specific

Description
Unit
Value
P3010
P5010
P6010
Flow, blow-off @ P1=87 psi and ∆p=7.25 psi
scfm
0–15.9
0–15.9
0–15.9

Ordering information

Description
Available in product configuration, please go to data sheet for vacuum pumps P3010, P5010 and P6010.

Ordering information, accessories

Description
Part No.
Cable M12 8-pin female, PUR, L=2m
01.10.238
Cable M12 8-pin female, PUR, L=5m
01.17.746
Y-cable M12 8-pin female, 2 x M12 4-pin male, PNP, PUR, L=2m
01.18.407
Y-cable M12 8-pin female, 2xM12 5-pin male, NPN, PUR, L=2m
01.20.229