VGS™5010 mounting-kits

  • Easy attachment to standard extrusion and profile systems
  • Flexible positioning
  • Quick setup and change-over
  • Durable and non-rotating installation

Ordering information

Description
Part No.
A
4x M6 top, flush mount
01.14.162
B
4x M6 top, angle bracket
01.14.163
C
M12 20 mm top
01.14.164
D
M12 20 mm top, angle bracket
01.14.152

Technical data

Description
Unit
Value
01.14.162
01.14.163
01.14.164
01.14.152
Material
Al, SS, PA, NBR
Al, SS, Steel, PA, NBR
SS, Steel, PA, NBR
SS, Steel, PA, NBR
Weight
oz
1.23
4.69
2.07
5.44

Ordering information

Description
Part No.
A
4x M6 top, flush mount
01.14.162
B
4x M6 top, angle bracket
01.14.163
C
M12 20 mm top
01.14.164
D
M12 20 mm top, angle bracket
01.14.152