piGRIP modular suction cups

piGRIP® – The first modular suction cup on the market

 

Taking gripping to new dimensions

Versatility and productivity

A modular suction cup that fits most machines and that can be optimized for handling almost all materials. piGRIP®'s six different lip types, optimized for various products to lift, ensure the right hardness/softness and sealing capability for your material. Combined with the firm bellows, piGRIP® is stable enough to handle faster accelerations and more high speed lifts as compared to traditional cups.

With traditional single durometer cups, where the lips and bellows are made of the same material, you either have to compromise on the grip or the machine handling speed. That is now history with piGRIP®, the efficient automation innovation from Piab.


piGRIP® Bag lip

The new bag lip design in combination with the rigid and strong piGRIP® bellows/body allows for bag handling speeds and accelerations never used before in automation equipment. Beside regular plastic bags for dry food (e.g. chips) and bags filled with liquid, the new piGRIP® Bag lips have been designed to have an excellent grip on stand-up-pouches filled with liquid or dry/wet food/substances. This is the ultimate solution to avoid dropping bags and for pushing the production capacity limits.

  • Materials that are in accordance with FDA are available for the food industry.
  • 100% Recyclable and separable material contribute to an environmental friendly and sustainable waste management program as opposed to cup materials like PVC.
  • Can be used in high temperature applications such as injection molding. Material options free from silicone and Paint Wetting Impairment Substances (PWIS).

Press release - piGRIP® Bag lip
Online catalogue
Configure your piGRIP®
Literature