Station for paper sheets that are fed into the printing press. Decentralized vacuum pumps are used for vacuum to lift and blow to separate the paper. The possibility that Piab pumps offer to accurately be able to set each pump's vacuum or blow capacity increases the productivity of the printing press.
Advantages with Piab
- Cold blow air reduces antistatic charge
- Strong blow air up to 1,4 bar
- Separate pumps for each function avoids interference and increases productivity