Paper sheet feeding

Paper sheet feeding

Feeder

Station for paper sheets that are fed into the printing press. Decentralized vacuum pumps are used for vacuum to lift and blow to separate the paper. The possibility that Piab pumps offer to accurately be able to set each pump's vacuum or blow capacity increases the productivity of the printing press. Advantages with Piab Cold blow ...

Decurler

The paper sheet is smoothed down in the drying process at the end of the printing press. The decurler is therefore generally equipped with a vacuum pump attached to a suction chamber that is in turn connected to a smoothing notch. The processed paper sheets are drawn over the smoothing notch with the unprinted side of the sheets facing ...

Delivery

Slowdown of the paper sheet at the delivery station of the printing press where the printed paper sheets are piled. A decentralized vacuum system set-up gives you the possibility to run the press at a higher speed. Advantages with Piab One ejector per slow-down wheel increases paper control and productivity Piab's electronic control ...

Folding machines

Paper folding operations are often associated with a noisy environment. By using  decentralized Piab pumps, one pump for each individual vacuum and blow function, the noise level is lowered significantly. Advantages with Piab Vacuum pump modules or one ejector for each function offers a maximum of air control Cold blow air, a ...

Bookbinders

Vacuum and blow pumps are used in a great number of applications in book-binding machines. One example is a decentralized solution where the vacuum and blow levels can be set with high precision so that the machine can be operated at a higher speed and with more effective subsequent treatment as a result. Advantages with Piab Each ...

Glue binder

A glue binder is a bookbinding machine in which the paper binding is made with glue. It is a flexible as well as a strong method. Advantages with Piab The collector and the cover feeder can be equipped with one decentralized Piab pump for each vacuum function and blow function for maximum control and minimum of energy consumption

Stitching machines

Stitching machines are using a continuous spool of wire to stitch paper together. They are perfect in applications for binding large amounts of paper. Advantages with Piab The collector and the cover feeder can be equipped with one decentralized Piab pump for each vacuum function and blow function for maximum control and minimum ...

Saddle stitching

Saddle stitching is one of the simplest binding methods. It is also the most widely used. Folded signatures are placed over a "saddle" and then stapled along the spine. This style of binding is excellent for booklets, brochures, newsletters, pamphlets, direct mailers and catalogues. Advantages with Piab Piab offers unique ...

Inserters

A process where a paper sheet or leaflet is placed inside a brochure, catalogue or book. Advantages with Piab Every feeder can be equipped with one decentralized Piab pump for each vacuum function and blow function for maximum control and minimum of energy consumption The decentralized vacuum and blow system eliminates ...

Die cutting

Die-cutting machines are used to stamp and/or cut carton/cardboard material. For an efficient feed function of the carton material, decentralized pumps for vacuum and blow are recommended. Advantages with Piab Powerful blow air up to 1,4 bar can be produced very efficiently by the unique Piab multistage ejector pumps COAX® ...