Blank Destacker has been developed specifically for feeding sheet blanks into fully automatic lines. Blanks of metal (magnetic or non-magnetic), plastic, wood or cardboard are separated from a stack and fed into the line. Vacuum pumps and cups are used to “pick-up/separate” and feed. It is important to choose the right type of suction cups and place them right on the blank to facilitate the separation and make sure that they don't slide during the handling operation.
Advantages with Piab
- Reduced energy consumption with COAX® technology and optimisers
- Increased reliability by using automatic release function which prevents vacuum to be re-created in the suction cups during part release
- High speeds are possible as Piab friction cups for oily surfaces reduce the risk for sliding sheets